??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1606.800 Clamping Angles
HELP_VARIABLE
Company
Halder
Description
EH 1606. - Clamping Angles
Bill of material
1606.800 Clamping Angles
BESTNR
Ref. No.
1606.800
L1
800 mm
H1
800 mm
H
910 mm
H2
135 mm
D1
16 mm
D2
Thread
M 16
A
300 mm
B2
300 mm
L3
100 mm
L4
300 mm
S
150 mm
Y
16
N
8
AL
Number of hole rows
16x16
G
Weight
745000 g
SYSTEM
System
L16
Embedded user actions